Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2019

          Newsletter 2019

          May 13, 2019

          Subject :

          Do you need to add inspection to a high speed production line?

          e-News@KEYENCE
          Multi-Spectrum Vision System Solves Inspection Problems
          By combining eight different images captured from four different directions, KEYENCE vision can reliably detect, low contrast defects, slight color variations, and features hidden by surface variations.
          Maximize the Use of Digital Microscopes
          Download this guide to see detailed techniques on how people are using digital microscopes to solve inspection problems.
          Superior Safety Scanning
          ·Setup in minutes
          ·Unmatched stability
          ·Versatile monitoring
          Extraordinary Detection and Contact Durability
          The GT2 Series is a rugged contact probe that can last over 200 Million cycles. With our proprietary technology, tracking errors and unstable accuracies are a thing of the past. Get in touch with reality by using the GT2.
          Easy-to-Use Handheld DPM Code Reader
          With its ergonomic grip and rugged frame, the SR-G100 is the go-to handheld direct part mark code reader. Use this guide to see how you can implement the SR-G100 in your processes.
          Shop Floor Checks
          The XM Series portable CMM was designed to provide 3D/GD&T checks on the shop floor with automatic reports. Increase production and reduce bottlenecks.
          A Laser Marker with a Built-in Camera?
          This laser marker has a built-in, multi-function camera. Work that was previously only possible with separate devices, such as marking with 2D code reading and marking with character inspection, can now be performed with a single device.
          Laser Profile Sensor Application Guide
          This guide will show you the uses and advantages of 2D/3D laser profile sensors, and how automated measurement improves cycle time and quality in dispensing applications.

          ·Inline, 100% inspections
          ·Check height, width, and volume

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site