Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2019

          Newsletter 2019

          November 11, 2019

          Subject :

          Laser Markers Designed for Manufacturing

          e-News@KEYENCE
          KEYENCE's Laser Marking Lineup
          KEYENCE offers a wide range of laser marking products that can be used on just about any material and part geometry. Check out this guide to learn about how KEYENCE's versatile, durable, and easy-to-use laser markers can save you time and money!
          Twice as Accurate & Half the Size
          Measure thickness, position, or runout with this versatile, compact sensor.
          · Accurate on any material
          · Small sensor heads that fit anywhere
          · Easy to set up
          Kaizen Examples for Code Reading in the Automotive Industry
          This collection of barcode reader applications will help guide you to obtaining greater efficiency and labor savings at your facility.
          Instant, Easy-to-Read Inspection Reports
          The IM Series simplifies the measurement process and generates automatic inspection reports. Meet customer demands with customizable reports, clear images, and in-depth trend graphs.
          Analysis Capabilities of the VHX Digital Microscope
          The VHX is capable of conducting a number of different 2D/3D measurements for analysis. With it's easy-to-use interface, even novice users are able to accurately take measurements.

          - ISO Compliant Contamination Analysis
          - Particle Counting
          - ASTM Compliant Grain Sizing
          - Auto Area Measurements
          Improve Yield with Smaller Investment Costs!
          Currently experiencing process issues caused by damaged or malfunctioning sensors? Looking to get better performance and higher durability from a sensor? See this guide to learn how!
          Affordable 3D Inspection
          KEYENCE recently released Pattern Projection, the first standard vision system that leverages both 2D and 3D data.
          · Detects subtle changes on complex parts
          · Easy setup, even with no prior 3D experience
          · Inspect parts up to 10 inches
          Full-range Enterprise Mobile Computer
          KEYENCE's new mobile computer has four cameras to instantly read near and far barcodes. The large 5-inch display, Android™ 9 OS, and grip design improves operability for one-handed use.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site