Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2020

          Newsletter 2020

          February 24, 2020

          Subject :

          Capture High-Resolution Images in Seconds

          e-News@KEYENCE
          Capture High-Resolution Images in Seconds
          Equipped with the new Optical Shadow Effect mode, the VHX-7000 is capable of capturing high-resolution images with SEM-like quality in seconds. Take advantage of high-resolution images and fully automatic XYZ operation with the VHX Digital Microscope!
          Taking Inline Inspection to New Heights
          With dynamic imaging capabilities, simplified setup, and a range of sensor and controller options,
          the LJ-X8000 series is taking process improvement to a whole new level.
          Solving the Six Major Vision Sensor Problems
          The IV2 Series with built in AI eliminates key problems with vision sensors:

          ∙ Changes in ambient light
          ∙ Unrepeatable part presence
          ∙ Low contrast part detection

          Download the brochure to learn more!
          Superior Safety Scanning
          ∙ 8.4 m (27.56’) Protection Zone
          ∙ 2 Scanners in 1 Unit
          ∙ Network Capability

          KEYENCE's Laser Marking Lineup
          KEYENCE offers a wide range of laser marking products that can be used on just about any material and part geometry. Check out this guide to learn about how KEYENCE's laser markers can save you time and money!
          Pattern Projection Lighting Brings 3D Capability to 2D Cameras
          KEYENCE's pattern projection lighting and algorithm make previously challenging inspections possible with added height data and new inspection tools. Perfect for assembly inspection with low contrast.
          Full-Range Enterprise Mobile Computer
          Featuring a 32hr battery and running Android 9 OS, the BT-A700 uses its long range (30ft +) scanning and large shatter-proof display to simplify your warehousing and data collection process.
          Top 3 Ways to Reduce your Inspection Time
          1. No Part Set-Up
          2. Measure 99 Parts at Once
          3. Automatically Generate Reports

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site