Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. News & Events
          3. Newsletter
          4. Newsletter 2020

          Newsletter 2020

          June 08, 2020

          Subject :

          [NEW Product] Safety In One Simple System

          e-News@KEYENCE
          [NEW Product] Simplify Your Safety Controls
          The GC Series Safety Controller
          ・New "Easy Mode" Programming
          ・Simplified Wiring
          ・Universal Connectivity
          Now Capable of Contamination Analysis
          The VHX-7000 digital microscope is capable of carrying out contamination analysis and cleanliness testing that is compliant with ISO 16232 and VDA 19. Download the guide to learn more!
          Next-Generation Optical Comparator
          Regardless of an operator’s skill or experience with QC technology, anyone can make use of this next-generation optical comparator. Place a part and push one button to get instant measurement results.
          Affordable 3D Inspection
          · Detect subtle changes on complex parts
          · Easy setup with no 3D experience
          · Inspect parts up to 10 inches
          Extraordinary Detection and Contact Durability
          The GT2 Series is the most rugged contact probe with a life cycle of over 200 million cycles. With our proprietary tech, tracking errors and inaccuracies are a thing of the past. Download the brochure to learn more!
          [New Feature] See How the BT-A700 Can Now Solve OCR Applications
          With traceability needs growing each day in the logistics industry, discover how the BT-A700 is capable of reading text and is ready to solve your OCR needs!
          Measure 3D Topography in 1 Second!
          The VR-5000 3D optical profiler has built-in AI for automatic measurement and is capable of measuring 1µm changes over a 200mm area! Download the guide to learn more!
          Easy-to-use Inspection System
          Complete your 3D inspection process with ease using the XM Series. Using a handheld probe simply touch off on the part to take measurements.

          Technical E-news

          Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

          • General Catalog Request

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site