1. Home
  2. News & Events
  3. Newsletter
  4. Newsletter 2021

Newsletter 2021

June 28, 2021

Subject :

Universal Part Inspection

e-News@KEYENCE
Universal Part Inspection
Simplify QC with a portable CMM that requires no CNC programming and has no moving parts. Enable anyone to fully inspect parts, anywhere in the facility.
[New] Modernize Inventory Tracking with Androidâ„¢ Scanners
Powered by Androidâ„¢ 10, the KEYENCE BT-A500 can read multiple codes or text strings at once. Use this versatility to improve and speed up your inventory management processes.
Comparing 3D Measurement Systems
Compare the differences between stylus & non-contact 3D measurement systems:
- Measurement Methods
- Stability & Reproducibility
- Applications
- Accuracy & Versatility
Practical Traceability Solutions
KEYENCE's lineup of laser markers and code readers offers one-stop traceability solutions with installation methods for any application.
Accurate Inline Thickness Measurement
Improve throughput and quality with 100% inline thickness measurement. See real applications from industries such as:
- Lithium Ion Battery/EV
- Film and Sheet
- Semiconductor
High-accuracy Digital Contact Sensor for the Next Generation of Automobiles
Electric vehicles require inspection of parts that do not exist in gas-powered vehicles. KEYENCE contact sensors are highly accurate, inexpensive, and easy to install.
Instant Measurement on ALL Part Surfaces
The IM-8000 Series optional rotary unit provides a 360-degree view of a part allowing for instant measurement of every surface.
Versatile & Simple Fiber Sensor for Any Application
The FS-N40 Series:
- High power with precision calibration
- Intuitive OLED display
- Choose from a variety of fiber cables to detect anything and anywhere
11 Tips for Maximizing Microscope Usage
Improve your image quality, measurements, & analysis with these 11 tips!
- Remove Reflections
- Adjust Resolution
- Accurate Measurements
- And More!
Vision Systems in Medical and Food Industries
Quality inspections in medical device production and food & packaging have become even more crucial in recent years. Find out how to ensure your quality with KEYENCE vision systems.