1. Home
  2. News & Events
  3. Newsletter

Newsletter

  • Your single source for industrial automation and R&D news. Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

2022

June 09, 2022
  • Laser Markers: Material-Based Selection Guide
  • A Comprehensive Guide to Automating Battery Inspection - Welcome to the Virtual Factory!
  • Handheld CMM for Quick and Easy Measurement
  • WORLD'S FIRST Green Laser CMOS Sensor
  • Improving Inspection Accuracy with a 64-megapixel Camera
  • A Laser Displacement Sensor That Can Find Your Part?
  • Surface Analysis on Any Sample
  • Code Reader Application Examples in the Automotive Industry
May 23, 2022
  • [NEW] Handheld CMM Gets a Major Update
  • [NEW] Complete Process Monitoring with New Clamp-on Flow Meter
  • Eliminate Downtime with a Self Troubleshooting Inkjet
  • Simplify Logistics Operations with a Handheld Computer
  • A Comprehensive Guide to Automated Lithium-Ion Battery Inspection
  • High-Accuracy In-Line 3D Inspection with the XT System
  • The Ultimate Poka-Yoke Tool
  • Advantages of Digital Microscopes over Optical Microscopes
April 25, 2022
  • New CAD Import Function for Telecentric Measurement
  • New NQ Series IO-Link Master Modules
  • [NEW] Easy-to-Use Digital Microscope
  • Image in 3D with a 2D Camera
  • [NEW] AI Powered Barcode Reader Can Read the Toughest Codes
  • [NEW] Portable Modular Data Logger
  • Reduce Time Inspecting Large Parts
  • High Contrast Laser Marking Applications
April 11, 2022
  • Automatic 2.5D Measurement
  • New AI-Powered Barcode Reader
  • [NEW] Simplified Safety Controls
  • Analyze Surface Differences in 1 Second
  • Laser Marking Trends: EV Application Guide
  • Common Examples of Non-Contact Measurement in the Food and Packaging Industries
  • New Tools for 2D and 3D Vision Guided Robotics
  • New Vision Sensor Automates Image Setup For Ease Of Use
March 28, 2022
  • [NEW] Elemental Analysis with Digital Microscopes!
  • Deploy a Successful 3D Bin Picking System in Just One Day Using the KEYENCE RB
  • Full Range Reading for Improving Logistics Operations
  • Eliminate Inspection Operator Error
  • Why Reduce When You Can Totally Eliminate False Rejects from Machine Vision?
  • Laser Marking on Electric Vehicle Batteries
  • Clamp-On Air/Gas Flow Monitoring Now Possible
  • [Same-day Shipping!] Maintenance-free Outer Diameter Measuring Instrument
March 14, 2022
  • [New Product] Next Evolution in Clamp-on Flow Meters
  • [New Product] 6-in-1 Measuring Tool
  • [NEW] AI-Equipped Smart Camera with a Built-in Amplifier
  • A Guide to Successful Inkjet Printing Applications with Industry Examples
  • Code Readers, the Key to Increasing Throughput
  • Inline Measurement Guide: Li-Ion Battery Manufacturing
  • Image Large Fields of View with Ultra-High-Resolution Cameras
  • Coordinate Measuring Machine Shop Floor Measurement Application Examples
March 07, 2022
  • An AI-Powered Code Reader Guaranteed to Improve Read Rates
  • Inspect Large Targets with a Single Device Using Ultra-High-Resolution 64 MP Cameras
  • [NEW] Advanced Data Logger
  • A Multi-Tool for Safety Applications
  • All-in-One Guide to 1D Laser Displacement Sensors
  • 4-in-1 Digital Microscope
  • Wireless CMM: Measure All Part Sizes
  • Conquer Difficult Materials with UV Marking
February 28, 2022
  • New Smart Camera That Sets Itself Up
  • Expanding the Possibilities of Backlit Measurement
  • Laser Marking and Processing on Lithium-Ion Batteries
  • Sub-Micron Instant Measurement
  • Eliminating Reading Errors is The Key to Improving Logistics Processes
  • Accurate and Repeatable Surface Finish Measurements
  • Find Defects as Small as 10 μm In-Line by Utilizing 3D Imaging
  • Clamp-On Air/Gas Flow Monitoring Now Possible
February 14, 2022
  • View, Capture, & Measure with an All-in-One System
  • Laser Marker with Built-In Code Reader
  • Easily Check for Liquid Flow
  • [New] Advanced Data Logger
  • Solder and Connector Inspection with an Inline 3D Camera
  • Difficult Measurement Requirements?
  • 100% Inspection with Image-Based Analysis
  • Read Codes Across an Entire Conveyor with a Single Reader!
January 31, 2022
  • The Next Evolution in Safety Relays
  • WORLD'S FIRST Green Laser CMOS Sensor
  • Expanding the Possibilities of Backlit Measurement
  • Code Reading in the Electric Vehicle Industry
  • Reduce Downtime with a Self-Correcting Inkjet
  • Solve Vision Sensor Problems with an Image-Based Laser Sensor
  • [NEW] High-Accuracy 3D Optical Profiler
  • Struggling with Optical Comparator Measurements?
January 17, 2022
  • Laser Marker with Full-Field Autofocus
  • Vision Sensor Application Examples with 5G Devices and Component Manufacturing
  • [New Product] 3D Optical Profiler
  • Avoiding Flow Meter Problems
  • Non-Contact Thickness Measurement
  • New Tools to Improve Bin Picking Success
  • Enhance Your Logistic Processes with Character Recognition
  • Easily Measure Large Parts and Align Assemblies
January 03, 2022
  • Read All Your Barcodes in 4K and Beyond!
  • Ultra-High Definition Profile Measurement with Automatic Correction Function
  • A Coordinate Measuring Machine as Easy to Use as Calipers
  • KEYENCE Lighting for Stable Image Creation and Inspection
  • Solve Vision Sensor Problems with an Image-based Laser Sensor
  • Laser Markers: Material-Based Selection Guide
  • Energy Savings - Clamp-On Air/Gas Flow Meter
  • Introduction to White Light Interferometry