1. Home
  2. News & Events
  3. Newsletter
  4. Newsletter 2022

Newsletter 2022

February 28, 2022

Subject :

Cameras So Smart they Program Themselves

e-News@KEYENCE
New Smart Camera That Sets Itself Up
The advanced AI enables presence detection and differentiation while also fully automating setting configuration. Take advantage of long-range detection over a wide area for use in various situations.
Expanding the Possibilities of Backlit Measurement
The TM-X5000 Telecentric Measurement System is pre-calibrated for easy setup and guaranteed accuracy throughout the field of view.
Laser Marking and Processing on Lithium-Ion Batteries
These laser markers excel at traceability marking and surface cleaning thanks to 3-Axis technology, reduced heat stress and a large depth-of-focus.
Sub-Micron Instant Measurement
The LM Series is a highly accurate, easy-to-operate measurement system. Just place the target on the stage and press the button to carry out sub-micron measurements.
Eliminating Reading Errors is The Key to Improving Logistics Processes
Reading errors caused by wear and bleeding in code printing can bottleneck any code reading process. The SR-5000 series is capable enough to read damaged codes and preserve throughput.
Accurate and Repeatable Surface Finish Measurements
The VK-X3000 Series can automatically measure surface finish and film thickness on any type of material with up to .01 nm height resolution.
Find Defects as Small as 10 μm In-Line by Utilizing 3D Imaging
Experience superior speed and imaging through:
• 9+ MP resolution for 2D & 3D inspection
• Check all 3D features on complex parts
• Guided setup for ease of use
Clamp-On Air/Gas Flow Monitoring Now Possible
Reduce costs by monitoring:
• Air consumption after receiving tanks
• Actual compressor output
• Different branch pipes for comparison
• Machine air/gas usage & leakage