
'14/5/26
Depending on the device, version is different.
In case of R1.6*.**:R1.67.00
In case of R1.5*.**:R1.56.00
Confirm the version on the start screen after turning on TR-V1000/500/1050/550. If the version is Version R1.67.00 or R1.56.00, update is not necessary.
TR-V1000/500/1050/550
USB memory
Please do not turn off power of TR-V1000/500/1050/550 when updating.
Measurement data, the results of check list, logging data, report data, and snapshot data located inside the buffer memory will not be cleared.
However, save the necessary measurement data in USB memory or PC beforehand as a precaution. As to the USB memory or the measurement data which is saved before updating, rename each data file or move the file to the different folders.
In some cases the data files of the same name are overwritten and deleted. Special attention is needed when using the difference copy function or FTP file transfer function.
The configuration of measurement, device, alarm directions, check list are not cleared; however, please save the necessary configuration in USB memory or PC beforehand as a precaution.
As to saving the conditions of measurement for switching the configuration, use FTP or file share function. Please refer to the user’s manual for more information.
When updating TR performance software, also update THERMO PRO V(TR-H1)to the latest version. If not, it may not work properly.
Update from version R1.10
Use version R1.67 (internal memory clear version) when updating from version R1.10.
Because the data inside the internal buffer memory need to be cleared, update cannot be done.
→Version R1.67 (internal memory clear version)
To download page
Download the update files.
(1)Create a new folder on the hard disk.
Click the right mouse button on desktop. Choose “folder” in “new document” from pull-down menu, and “a new folder” is created. Name the “new folder” discretionally.
(2)Click “Download” button on download site, and the dialog indicating “File download” will be displayed.
(3)Click” Save” button in “File download”, and the dialog indicating “Save As…” will be displayed.
(4)Specify the folder that was created in step (1) in “save location” and click “Save” button. Then TRVUp16700.exe will be downloaded.
(5)Execute downloaded TRVUp16700.exe. Double click on TRVUp16700.exe will open the dialog for inputting the address of the unzipping folder. Specify the folder that was created earlier in “Reference” button and click “OK.”
(6)Click “decompression” button and decompressing will be started.
(7)If decompressing is completed properly, the file below will be created in the specified folder. The extension may not be displayed depending on PC configuration.
UPDATE2.BIN
UPDATE.BIN
VERSION.CFG
(8)Copy the file that was created on step (7) to USB memory.
Insert USB memory to PC and open it.
Copy the three files to the root folder in USB memory. Root folder is located directly beneath USB memory.
If USB memory is located in E drive, it is in「E:\」
Pull USB memory out from PC.
Install the update software to TR-V
(1)Turn off power of TR-V and insert USB memory.
(2)Turn on the power as holding down “MENU” and “P-LOCK” key on TR-V at once. Release your fingers from the keys when the screen as bellow is displayed.
In case of Version R1.6*.** “Update Mode...”screen
In case of Version R1.5*.** “Now Updating...”screen
“Perform Update?” screen is displayed
(3)Confirm the current version number and the new version number on the screen.
(4)If there is no problem, touch “YES” button, and update will be started. Touch “No” button will cancel the operation.
(5)If “Update completed” is displayed after “Now Updating…”, the operation is complete. Pull out the USB memory and restart.
(6)Confirm the version that is indicated on the startup screen. If the new version is displayed, the update was completed successfully.
[Changes from R1.66(R1.56) to R1.67(R1.56)]
'14/5/26
Fixed bugs
The problem that scale reading of cursor was inaccurate was fixed.
'13/10/30
Function addition
Function for transferring the year folder to FTP client function.
Main menu display button was added to the operation menu.
The limitation for compaction display of channel and group name was relaxed.
Fixed bugs
The problem that error (7055) sometimes occurs was modified.
[Changes from R1.64(R1.54) to R1.65(R1.55) ]
'13/2/25
Fixed bugs
The problem that saving the narrowing data to USB memory or reading load ref waveform sometimes failed was modified. (For version R1.63.00 only)
[Changes from R1.63(R1.53) to R1.64(R1.54)]
'12/12/11
Fixed bugs
The problem that difference copy to USB memory failed in some occasion was modified. (For version R1.63.00 only)
The problem that the screen on web server function sometimes did not automatically update was modified. (From Internet Explorer 8)
[Changes from R1.50 to R1.53] '12/7/20
Fixed bugs
The problem that switching screen button sometimes didn’t react was modified.
The problem that communication error sometimes occurred on ModbusRTU communication was modified.
The problem that pulse measurement and input-output (TR-C48) were not properly recognized on occasion was modified.
The recognition rate of USB memory (commercial product) was improved.
[Changes from R1.41 to R1.50 ] '10/7/15
Function addition
Function for summer time was added
Fixed bugs
The problem that error (1002) sometimes occurred depending on network environment
was modified.
The problem that switching the setting failed occasionally was modified.
The problem that the margin of Calc errors on Quasi Log Calc became large when input voltage was x.000V~x.099V was modified.
[Changes from R1.40 to R1.41] '10/1/15
Function addition
SMTP authentication function was added to mail delivery function.
Reliability of saving to USB memory was improved
*Error message is displayed if saving to USB memory fails.
*It takes 2 times longer than previous version for saving.
Alternation was made in the location for writing on comment writing with input terminal when the screen of waveform data operation mode was displayed.
It was moved from the cursor position on the screen of waveform data operation to time location.
[Changes from R1.31 or R1.32 to R1.40 ] '09/11/10
Function addition
Burnout detect ON/OFF function was added
Function for noise level was added
Function for Quasi Log Calc was added
Function for load mltcorr up to 1000 was added
Function for LOG scale display (logarithmic graph display)
Function for index number display was added
Function for scale inversion was added
(Cautions)
When using burnout detect ON/OFF and noise level function, high-precision temperature voltage measurement unit (TR-TH08) is required.
Fixed bugs
The problem that the file didn’t open occasionally when half-width and full-width characters were combined on the file name was modified.
[Changes from R1.30 to R1.31] '09/05/07
Fixed bugs
The problem that system error (00001) occurred when operating “the screen of waveform data operation mode”
(touching the waveform screen for operation), in case of accumulated total for corrected data was more than 2640 hours(*), was modified.
*Total time for acquisition. The time of cessation is not included.
If acquisition continues for 24 hours, it’s about 110 days
[Changes from R1.10 to R1.30 ] '09/03/17
Function addition
Free format calculation formula on Calc.channel was added
Function for saving the setting of handwriting comment was added
Function of alarm invalidity for the first time was added
Function for relay action ON/OFF was added.
The number of setting switch was added
Function for attaching the log-in user name to comment
Function for fixing and transit time display to date and time display was added
Specification of cursor function was modified.
Specification of comparing in layers function was modified.
Function for reading out load ref waveform from the internal buffer memory was added.