Programmable Logic Controller
KV-X series
C-mount lens, focal distance: 6 mm KV-CAL06
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-CAL06 | |||
Focal distance | 6 mm 0.24" | |||
F-stop | F1.4 to CLOSE | |||
Minimum working distance | 0.2 m 0.7' | |||
Supported cameras | KV-CAC1H/KV-CAC1R | |||