Programmable Logic Controller
KV-X series
C-mount lens, focal distance: 50 mm KV-CAL50
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-CAL50 | |||
Focal distance | 50 mm 1.97" | |||
F-stop | F1.8 to CLOSE | |||
Minimum working distance | 1.0 m 3.3' | |||
Supported cameras | KV-CAC1H/KV-CAC1R |