Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Controls
          4. PLC
          5. Programmable Logic Controller
          6. Models
          7. Expansion I/O unit 32-point connector type 16-input, 16-output (transistor)

          Programmable Logic ControllerKV Nano series

          Expansion I/O unit 32-point connector type 16-input, 16-output (transistor)

          KV-NC16EXT

          SPECIFICATIONS

          Select Language

          Model

          KV-NC16EXT

          Expansion input unit

          External connection method

          Connector

          Input Points

          16

          Input terminals

          24 VDC mode, 5 VDC mode

          Maximum input voltage

          26.4 VDC

          Input rated voltage

          24 VDC mode

          5.2mA

          5 VDC mode

          1mA

          Minimum ON voltage

          24 VDC mode

          19V

          5 VDC mode

          3.5V

          Maximum OFF voltage

          24 VDC mode

          1.5mA

          5 VDC mode

          1.5V

          Common method

          16 points/1 common (1 terminal)*1

          Input time constant (four-level switching)

          Input time constant setting

          OFF to ON: Typ.

          25µs : 10µs
          300µs : 240µs
          1ms : 1ms
          10ms : 10ms

          OFF to ON: Max.

          25µs : 50µs
          300µs : 290µs
          1ms : 1.2ms
          10ms : 11ms

          ON to OFF: Typ.

          25µs : 50µs
          300µs : 280µs
          1ms : 1ms
          10ms : 10ms

          ON to OFF: Max.

          25µs : 150µs
          300µs : 390µs
          1ms : 1.2ms
          10ms : 11ms

          Input impedance

          4.4kΩ

          Expansion output unit

          Output Points

          16

          External connection method

          Connector

          Rated load

          30 VDC, 0.2 A*2

          Leakage current (when output is OFF)

          100µA or less

          Residual voltage (at ON)

          0.6 VDC or less

          Common method

          16 points/1 common (1 terminal)*1

          Response time

          OFF to ON

          100 µs or less
          (with a load of 1 mA or more)

          ON to OFF

          200 µs or less
          (with a load of 1 mA or more)

          Internal current consumption

          30mA or less

          Weight

          Approx. 120 g

          *1 The input COM and output COM terminals are independent.
          *2 Rated load of each common is 1.6 A.

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Controls