Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Controls
          4. PLC
          5. Programmable Logic Controller
          6. Models
          7. Expansion Output Unit 32-output Transistor (Sink) connector type

          Programmable Logic ControllerKV Nano series

          Expansion Output Unit 32-output Transistor (Sink) connector type

          KV-NC32ET

          SPECIFICATIONS

          Select Language

          Model

          KV-NC32ET

          Expansion output unit

          External connectionmethod

          MOSFET output
          With overcurrent protection function*1*2

          External connection method

          Connector

          Rated load

          30 VDC, 0.2 A*3

          Leakage current (when output is OFF)

          100µA or less

          Residual voltage (at ON)

          0.6 VDC or less

          ON resistance

          Minimum applicable load

          Common method

          32 points/1 common
          (2 terminals)*4*5

          Response time

          OFF to ON

          100 µs or less
          (with a load of 1 mA or more)

          ON to OFF

          200 µs or less
          (with a load of 1 mA or more)

          Relay life

          Relay replacement

          Internal current consumption

          50mA or less

          Weight

          Approx. 110 g

          *1 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for
          all outputs within the shared common*4,*5,until the cause of the problem is removed.
          *2 Transistor (sink) output types (ending in ET) use MOSFET (N-ch) output. Transistor (source) output types (ending in ETP) use MOSFET (P-ch) output.
          *3 Rated load of each common is 1.6 A.
          *4 The KV-NC16ET(P) and KV-NC32ET(P) COM terminals are shorted internally.
          *5 For KV-NC32ET(P), the outputs within the shared common that are protected when overcurrents are detected, are outputs 000 to 015, or outputs 100 to 115.

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Controls