Programmable Logic ControllerKV Nano series
KV-NC8ER
Model | KV-NC8ER | |||
Expansion output unit | External connectionmethod | Relay | ||
External connection method | European terminal block | |||
Rated load | 250 VAC/30 VDC, 2 A | |||
Leakage current (when output is OFF) | ― | |||
Residual voltage (at ON) | ||||
ON resistance | 50mΩ or less | |||
Minimum applicable load | 100 µA/100 mVDC | |||
Common method | 4 points/1 common | |||
Response time | OFF to ON | 10ms or less | ||
ON to OFF | ||||
Relay life | Electrical : 100000 cycles or more (20 cycles/minute) Mechanical : 20000000 cycles or more | |||
Relay replacement | Not possible | |||
Internal current consumption | 70mA or less | |||
Weight | Approx. 130 g | |||
*1 The KV-NC8ER has four C0s and four C1s, and each set of C0s and C1s is shorted internally. |
Downloads
For Your Support