Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Controls
          4. PLC
          5. Super-small Programmable Logic Controller with Built-in Display
          6. Models
          7. 4 Relay Outputs

          Super-small Programmable Logic Controller with Built-in DisplayVisual KV series

          4 Relay Outputs

          KV-E4R

          SPECIFICATIONS

          Select Language

          Model

          KV-E4R

          Number of outputs

          4

          Output

          Relay

          Rated load voltage

          250 VAC/30 VDC, 2 A (Inductive load), 4 A (Resistive load)

          Rated output current

          2 A/output (inductive load), 4 A/output (resistive load), 4 A/common

          Leakage current (at OFF)

          Residual voltage (at ON)

          Startup operation time (OFF → ON)

          10ms or less

          Startup operation time (ON → OFF)

          ON resistance

          50 mΩ or less

          Relay life span

          Electrical: 100,000 times or more (20 times/minute), mechanical: 20,000,000 times or more

          Relay replacement

          Not possible

          General specifications

          Weight

          Approx 100g

          Output specifications

          Common output

          4/common

          External connection method

          Terminal block

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Controls