Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Controls
          4. PLC
          5. Super-small Programmable Logic Controller with Built-in Display
          6. Models
          7. 4 Inputs

          Super-small Programmable Logic Controller with Built-in DisplayVisual KV series

          4 Inputs

          KV-E4X

          SPECIFICATIONS

          Select Language

          Model

          KV-E4X

          Number of inputs

          4

          Minimum ON voltage

          19V

          Maximum OFF current

          2mA

          Input time constant (switchable between 2 levels by using special auxiliary relays 2609 to 2612)

          10 ms ± 20%, 10 µs ± 20% for both rising (OFF to ON) and falling (ON to OFF) edges

          Input specifications

          24 V mode

          Input maximum rating

          26.4 VDC

          Input voltage

          24 VDC, 5.3 mA

          Input impedance

          4.3 kΩ

          Common input

          4/common

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Controls