BT-A700 series
Model |
BT-A700GA |
|||
Controller |
CPU |
Qualcomm Octa-core |
||
OS |
Android™ 9 |
|||
Main memory |
RAM |
3 GB |
||
ROM |
16 GB |
|||
Display |
LCD |
Type |
5.0" TFT color LCD, IPS type |
|
Resolution |
720 × 1280 |
|||
Backlight |
High-intensity white LED |
|||
Operation Status LED |
3-color LED (red, green, blue, yellow, cyan, magenta, white) |
|||
Operations |
Hard Keys |
10 keys |
||
Touch Panel |
Electrostatic capacitance method (Gorilla Glass) |
|||
Scanner |
Reading Specification |
Reading Light Source |
High-intensity white LED |
|
Pointer Light Source |
Visible semiconductor laser (650 nm), |
|||
Minimum Resolution |
2D code: 0.191 mm |
|||
80 to 1550 mm 3.15" to 61.02" (CODE39 narrow bar width: 0.254 mm 0.01") |
||||
Reading Width (Field Range) |
151 × 94 mm 5.94" × 3.70" |
|||
Supported Code |
JAN/EAN/UPC (add-on code support), CODE128, GS1-128, |
|||
Wireless Communication |
Wireless LAN |
Wireless Radio |
IEEE 802.11a/b/g/n/ac |
|
Frequency Range |
2.4 GHz (b, g, n, ac: 1 to 11ch) |
|||
Security |
Security: WEP (64/128 bit), WPA, WPA2 |
|||
Bluetooth® |
Wireless Radio |
Bluetooth® V5.0 + BR/EDR/LE |
||
Supported Profile |
A2DP, AVRCP, BNEP, HID, HSP, IOPT, OPP, PAN, SPP |
|||
Distance |
Approx. 10 m 32.8' (line-of-sight) |
|||
Expansion Slot |
Supported Media |
micro SD/SDHC/SDXC UHS-I |
||
Power Source |
Main Battery |
Type |
Dedicated lithium-ion battery pack |
|
Capacity |
6250 mAh |
|||
Continuous Usage Time |
Approx. 32 hours*1 |
|||
Charging time |
Approx. 6 hours (room temperature) |
|||
Backup battery |
RAM data |
Electric double-layer capacitors: 3 minutes*2*3 |
||
Others |
Audio |
Speaker, Microphone |
||
Vibration |
Available |
|||
Camera |
5 MP |
|||
Sensor |
Accelerometer, Ambient Light, Gyroscope, Digital Compass |
|||
Dimensions |
88 mm × 134 mm × 235 mm 3.46" × 5.28" × 9.25" |
|||
Environmental Resistance |
Enclosure Rating |
IP67 |
||
Drop Resistance |
Onto concrete from 1.8 m 6'; |
|||
Operating Temperature |
−20°C to +50°C -4.0°F to 122°F (No freezing)*4 |
|||
Operation Humidity |
20% to 85% RH (No condensation) |
|||
Storage Temperature |
−20°C to +70°C -4.0°F to 140°F (No freezing) |
|||
Storage Humidity |
20% to 85% RH (No condensation) |
|||
Weight |
Approx. 487 g (with rechargeable battery pack attached) |
|||
*1 This is the continuous usage time with the operation confirmation LED and vibration function turned off, with the sound turned on (with low volume), with the backlight turned on (0%), at normal temperature, and when barcode reading is performed and round-trip wireless communication is made once per 20 seconds. This is a test value. The value is not guaranteed. |
Downloads
For Your Support