1. Home
  2. Products
  3. Handheld Mobile Computers
  4. Handheld Computers
  5. Handheld Mobile Computer
  6. Specs

Handheld Mobile Computer

BT-W100 series

Select Language

Model

BT-W100GA

BT-W155GA

Type

Laser Type

Camera Type

Controller

CPU

ARM Cortex®-A8 (800MHz)

OS

Microsoft® Windows® Embedded Compact 7

Main Memory

RAM

256 MB

ROM

512 MB

Display

Screen

Type

3.5 inch transmissive TFT LCD (Vertically Aligned)

Resolution

480 × 640 (VGA)

Color

65,536 colors

Backlight

Super luminosity white LED

Operation status LED

Tri-color LED (red, green, blue, yellow, cyan, magenta and white)

Operations

Touch Panel

Analog resistance film (hardened glass)

Keyboard

Type

26 keys

Backlight

LED (orange)

Scanner

Reading
Specification

Reading Light
Source

Visible light semiconductor laser (655 nm)
Output 1.0 mW
Class 2 Laser Product (IEC60825-1)

Super luminosity red
LED

Pointer Light
Source

-

Visible light semiconductor laser (655 nm)
Output 390 µW
Class 1 Laser Product (IEC60825-1)

Scan Count

100 scans/second

-

Minimum
Resolution

0.127 mm 0.01"

2D code: 0.191 mm 0.01"
Barcode: 0.127 mm 0.01"

Reading
Distance

62 to 542 mm 2.44" to 21.34"
(narrow bar width 1.0 mm 0.04")
42 to 222 mm 1.65" to 8.74"
(narrow bar width 0.25 mm 0.01")

35 to 270 mm 1.38" to 10.63"
(CODE39 narrow bar width 0.508 mm 0.02")
40 to 190 mm 1.57" to 7.48"
(CODE39 narrow bar width 0.254 mm 0.01")
25 to 205 mm 0.98" to 8.07"
(QR cell size 0.508 mm 0.02")
75 to 140 mm 2.95" to 5.51"
(QR cell size 0.254 mm 0.01")

Reading Width
(Field Range)

-

81 mm 3.19" × 51 mm 2.01"
(Reading distance 110 mm 4.33")

PCS

0.45 or more
(reflection rate of space part 70% or more)

-

Supported Code

JAN/EAN/UPC (add-on code compatible), CODE128, GS1-128, CODE39, NW-7(Codabar), CODE93, ITF, Industrial2of5, COOP2of5, GS1 DataBar

JAN/EAN/UPC (add-on code compatible), CODE128, GS-128, CODE39, NW-7(Codabar), CODE93, ITF, COOP2of5, Industrial2of5 QR code, micro QR, DataMatrix (ECC200), PDF417, GS1 DataBar, composite symbol

Wireless
Communication

Wireless
LAN

Wireless Radio

IEEE802.11a/b/g/n

Frequency Range

2.4 GHz (b/g/n: 1 - 11 ch), 5 GHz(a/n: W52, W53, W56, W58), W52 can only be used indoors.

Distance

Indoors: 100 m 328.1' of vision

Security

Security: WEP(64/128bit)/WPA/WPA2, WPA encryption: TKIP/AES, Authentication: WPA(2)-PSK / TLS / PEAP /TTLS / LEAP / EAP-FAST

Bluetooth

Wireless Standard

Bluetooth® V2.1 +EDR

Supported Profile

SPP, PAN(PANU), FTP(Client), HSP(AG), HID(Host/Device)

Distance

Approx. 10 m 32.8'

Expansion
Slot

Supported Media

microSD/SDHC card

Capacity

Up to 32 GB

Power
Source

Main
Battery

Type

Rechargeable, removable Lithium ion battery pack

Capacity

2450 mAh

Continuous usage time

Approx. 19 hours *1*2

Charging Time

Approx. 4.5 hours (at room temperature)

Backup
battery

Clock

Approx. 6 months *3*2

RAM data

Approx. 3 minutes *3*2

Others

Buzzer

Musical tones: 16 tones, Volume: 3 levels

Vibration function

Enable

Clock Accuracy

± 80 seconds per month (at room temperature)

Environmental resistance

Enclosure rating

IP54 (IEC60529)

Ambient temperature

-20 to +50 °C -4 to 122 °F (No freezing)*4

Storage temperature

-20 to +60 °C -4 to 140 °F (No freezing)

Relative humidity

20 to 85 % RH (No condensation)

Storage relative humidity

Drop Resistance

1.5 m 5.0' (multiple drops to concrete)*2

Accessory

Hand Strap Back Cover, Wrist strap, Stylus pen

Dimensions

170 × 79 × 36.1 (31.3) mm
6.69" × 3.11" × 1.42" (1.23")
(grip thickness)

170 × 79 × 40.4 (31.3) mm
6.69" × 3.11" × 1.59" (1.23")
(grip thickness)

Weight

259 g (with battery pack)

262 g (with battery pack)

*1 This indicates the case when barcodes are read once per 20 seconds and round trip wireless communication is made at room temperature with the operation status LED, vibration function OFF, the buzzer ON (low volume), the backlight ON (brightness 1) and the charging mode2.
*2 This is a typical value at room temperature, but not a guaranteed value.
*3 This indicates the case when the main battery is not attached or the battery level is low, and operations are performed at room temperature.
*4 Replace the main battery at a temperature of -5 °C 23 °F or higher. The product may not start in low-temperature environments.

  • BT Series Software / User Support
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Handheld Computers

Types In Handheld Mobile Computers

Handheld Mobile Computers