Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Handheld Mobile Computers
          4. Handheld Mobile Computer
          5. Handheld Mobile Computer

          Handheld Mobile Computer

          BT-W70 series

          Lightweight

          The compact and lightweight design ensure easy operation.

          Merely 130 g - signaficantly 30% reduction in weight compared to conventional models


          Miniaturisation and integration of main parts in addition to our metal-free design result in a 30% reduction in weight compared to conventional models.

          2.4-inch LCD installed in a compact body


          Impressive and clear 2.4-inch LCD is installed in a compact body of 156 mm. Excellent visibility and grip ensure comfortable operation.。

          Power conserving design makes 26 hours of extended use possible

          Our control algorithms for power conservation to improve operation efficiency makes it possible to use it comfortably without compromising CPU speed.

          Structure to withstands multiple drop from height up to 1.5 meters

          The design of integrating multiple important parts and being floated can protect crucial component against external impact parts from external impacts.

          • BT Series Software / User Support
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In Handheld Mobile Computer

          Types In Handheld Mobile Computers
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
          Handheld Mobile Computers