3-Axis YVO4 Laser MarkerMD-V9900A series

MD-V9920F

3-Axis YVO4 Laser Marker (Wide Area/FDA-compliant)

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

MD-V9920F

Type

Wide area type main unit (controller + marker) (FDA Specifications : 8W)

Console

MC-P1

Marking method

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

YVO4 laser, Class 4 Laser Product (IEC 60825-1), Class IV Laser Product (FDA (CDRH) Part 1040.10)

Wavelength

1064 nm

Output

13 W (FDA Specifications : 8W)

Q-switch frequency

CW (continuous wave), 1 to 400 kHz

Guide laser/Working distance pointer

Semiconductor laser, Wavelength : 655 nm (Class 2 Laser product (IEC60825-1, FDA (CDRH) Part 1040.10))*1

Marking area

300 x 300 x 42 mm 11.81" x 11.81" x 1.65"

Standard working distance (±variable width)

300 mm (±21 mm) 11.81" (±0.83")

Marking resolution

5 µm 0.20 Mil

Scan speed

8000 mm 314.96"/s max.

Character type

Font

KEYENCE original font (numerical value, alphabet, katakana, hiragana, and kanji)/user font/true type font

Barcode

CODE39/ITF/2 of 5/NW7 (CODABAR)/JAN/CODE128

2D code

QR code/micro QR code/DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar Truncated/GS1 DataBar Truncated CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A

Logo image

Custom font, logo (CAD) data BMP/JPEG/PNG/TIF

Machinery operation

Fixed point/straight line/dashed line/oval

Marking
conditions

Workpiece style

Stationary marking/movement marking (constant speed/encoder)

Marking conditions

Character size (marking height/width)

0.1 to 300 mm 0.003" to 11.81"

No. of registered programs

2000 settings max.

Marking
conditions

No. of program blocks

256 blocks

I/O (Input/output)

Terminal block input and output/MIL connector input and output

Interface

RS-232C/RS-422A/USB 2.0*2

CF memory card slot

Compact flash memory card*3

Marking unit installation direction

All directions

Marking unit cable length

5 m 16.4'

Cooling method

Forced air cooling

PC software specifications

MarkingBuilder2 (2D)

MB-H2D3-DVD

Laser marker setting software

Logo designer

Z-MAP Creator

Rated voltage and power consumption

100 to 120 VAC, 700 VA max., 50/60 Hz
200 to 240 VAC, 800 VA max., 50/60 Hz

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Storage temperature

-10 to +60 °C 14 to 140 °F (No freezing)

Ambient humidity for storage

30 to 85% RH (No condensation)

Relative humidity

30 to 85 % RH (No condensation)

Weight

Head: 11.5 kg
Marker: 11.5 kg
Controller: 23.0 kg
Console: 2.0 kg

*1 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice No.50.
*2 The USB port is dedicated for PC software.
*3 SanDisk cards are recommended.

  • Learn the basics of industrial inkjet printers IJP Central
  • Learn about traceability Traceability Solutions

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Marking Systems / Industrial Inkjet Printers