Recent Searches
    Series ( results)
      Models ( results)
        Keywords

          High Power CO2 Laser Marker ML-G9300 Series The Ultimate Laser Maker Using WaveGuide Technology

           

          FEATURES

          Highest powered CO2 laser marker. Fastest scanner motor for 666 characters/second performace with +/- 5% stability for unmatched character resolution.

            • World's highest power: 30W output
            • World's highest speed: 600 characters/second
            • Laser Power Stability within ±5%*
            • World's longest life expectancy: 10 years*
            • 30W laser power

              Most Powerful Laser

              World's highest power, 30W output offers a solution to a wide range of marking applications.

            • Fastest scanner motor

              Fastest Laser Marker

              World's fastest scanner motor for 600 characters per second performance.

            • Laser power stability

              Laser Power Stability

              Power stability of ±5% for high resolution and consistent marking.

            • Long life span

              Longest Life Span

              Metallic hardware seals for twice the life span expectancy.

            • Batch marking

              Electronic Components

              ML-G Series enables batch marking on several components at the same time.

            • Control codes

              Electrical Industry

              Use the ML-G Series to mark 2D process control codes on printed circuits.

            • Nameplate marking

              Automotive Industry

              The ML-G can be used to prepare automotive nameplates that are highly environment-proof and non-erasable.

            • Expiration dates

              Food and Chemical

              The ML-G Series is used to mark drug cartons or expiration dates on high-speed lines.

          RELATED PRODUCTS

          • ML-Z series - 3-Axis CO2 Laser Marker

            High-speed and flexible CO2 laser engraver ideal for papers, plastics and resins. Greatly reduce product changeover and tooling times with native 3-Axis technology.

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Laser Marking Systems / Industrial Inkjet Printers