Recent Searches
    Series ( results)
      Models ( results)
        Keywords

          High Speed, High power CO2 Laser Marker

          ML-G series

          [Discontinued product]

          This product has been discontinued.

          Recommended Replaceable Products
          To contact us:

          Electronic Component Industry

          Unbeatable Laser Marking Performance for all Applications.

          Advantages of the ML-G Series

          Batch marking components

          Batch Marking on Several Products

          You can easily set up the batch marking conditions for several products on a pallet. Since the ML-G Series can perform marking position adjustment for individual products, marking position error can be eliminated.

          Ultra-small Character Model Marking Unit

          The Ultra-small Character Model enables marking of extremely small characters (minimum characterheight: 0.008" (0.2 mm)) that cannot be expressed with conventional markers.

          High-speed Marking Results in a Shortened Tact Time.

          With the world's fastest scanner motor, the ML-G Series enables high-speed marking of 600 characters/second.

          Well-defined Characters can be Retained for Long Periods of Time.

          The ML-G Series can suppress minute fluctuations in laser power intensity, ensuring output stability within± 5%. As a result, it enables stable marking without blurred characters and without damage to delicate electronic components.

          A Vertical Marking Unit is also Available.

          The vertical model minimizes the installation space, enabling a highly efficient equipment layout.

          Batch marking

          Improve Productivity

          The ML-G Series enables batch marking on several electronic components on a pallet. The ML-G Series can perform marking position adjustment for individual products, ensuring accurate marking on even minute products. With the world's fastest scanner motor, the ML-G Series improves production efficiency significantly.

          Laser Marking Samples

          IC

          IC

          Electronic Part

          Electronic part

          Lead Frame

          Lead frame

          Electronic Part

          Electronic part

          • Learn the basics of continuous inkjet printers CIJ Central
          • Learn about traceability Traceability Solutions

          MARKING LIBRARY

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Laser Marking Systems / Industrial Inkjet Printers