Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Notice of Continued Operations (information related to COVID-19)
          Click for the latest on how KEYENCE is continuing to support our customers
          1. Home
          2. Products
          3. Measurement Systems
          4. 3D Measurement Systems
          5. Wide Area Coordinate Measuring Machine
          6. Specs

          Wide Area Coordinate Measuring Machine

          WM Series

          Select Language

          Camera unit

          Model

          WM-C3000

          Max. measurement length

          10000 mm × 3500 mm × 5000 mm 393.70" × 137.80" × 196.85" (W × D × H)

          Pointing error

          3000 mm × 1500 mm × 1500 mm 118.11" × 59.06" × 59.06" (W × D × H)

          Indication error accuracy

          ±(28 + 5 L/1000) µm*1(within the range for which accuracy is guaranteed)

          Repeatability

          ±10 µm

          Minimum display unit

          Distance

          0.001 mm 0.000039"

          Angle

          0.001°

          Camera unit rotation angle

          Theta rotation

          ±90°

          Tilt rotation

          ±30°

          External size

          327.7 mm × 250.9 mm × 357.3 mm 12.90" × 9.88" × 14.07"

          External input

          2 non-voltage inputs

          Probe

          No. of connectable probes

          1

          External input

          Bluetooth communication

          Bluetooth 5

          USB communication

          USB 3.0

          Infrared communication

          945 nm

          Power supply

          Supplied from dedicated AC adapter

          Environmental resistance

          Ambient temperature

          +10°C to +35°C 50 to 95°F

          Relative humidity

          20 to 80%RH (no condensation)

          Weight

          Approx. 13 kg (28.6 lbs)

          *1 When the operating environment temperature is +23 ±1°C 73.4 ±1.8°F within the range for which accuracy is guaranteed

          Probe

          Model

          WM-P3000

          Marker

          No. of markers

          7

          Light source

          870 nm

          Applicable stylus

          M5

          Display

          Display method

          2.7-inch transmissive TFT color LCD

          Resolution

          240 × 320 pixels

          Touch panel

          Analog resistive

          Hard keys

          MEASURE, OK, CANCEL, POWER

          External input

          Bluetooth communication

          Bluetooth 5

          USB communication

          USB 2.0

          Infrared communication

          945 nm

          Power supply

          Battery

          Dedicated lithium ion battery pack

          Capacity

          3250 mAh

          Charging time

          6.5 hours

          Continuous usage time

          Approx. 8 hours

          Environmental resistance

          Ambient temperature

          +10°C to +35°C 50 to 95°F

          Relative humidity

          20 to 80%RH (no condensation)

          Weight

          Approx. 600 g (with battery inserted)

          Measurement Systems Library

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In 3D Measurement Systems

          Types In Measurement Systems

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          Callers from some carriers are experiencing difficulty reaching us. If you receive a busy tone, please try again or email us at the address below. E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Systems