Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Measurement Systems
          4. CMM / Laser Tracker
          5. Wide Area Coordinate Measuring Machine
          6. Models
          7. Camera unit

          Wide Area Coordinate Measuring MachineWM series

          Camera unit

          WM-C3000

          SPECIFICATIONS

          Select Language

          Model

          WM-C3000

          Max. measurement length

          10000 mm × 3500 mm × 5000 mm 393.70" × 137.80" × 196.85" (W × D × H)

          Pointing error

          3000 mm × 1500 mm × 1500 mm 118.11" × 59.06" × 59.06" (W × D × H)

          Indication error accuracy

          ±(28 + 5 L/1000) µm*1(within the range for which accuracy is guaranteed)

          Repeatability

          ±10 µm

          Minimum display unit

          Distance

          0.001 mm 0.000039"

          Angle

          0.001°

          Camera unit rotation angle

          Theta rotation

          ±90°

          Tilt rotation

          ±30°

          External size

          327.7 mm × 250.9 mm × 357.3 mm 12.90" × 9.88" × 14.07"

          External input

          2 non-voltage inputs

          Probe

          No. of connectable probes

          1

          External input

          Bluetooth communication

          Bluetooth 5

          USB communication

          USB 3.0

          Infrared communication

          945 nm

          Power supply

          Supplied from dedicated AC adapter

          Environmental resistance

          Ambient temperature

          +10°C to +35°C 50 to 95°F

          Relative humidity

          20 to 80%RH (no condensation)

          Weight

          Approx. 13 kg (28.6 lbs)

          *1 When the operating environment temperature is +23 ±1°C 73.4 ±1.8°F within the range for which accuracy is guaranteed

          Measurement Systems Library

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Systems