Boosting Precision and Efficiency with Multisensor Measurement Systems

In modern manufacturing, speed and precision are no longer optional—they are essential. Industries ranging from electronics to automotive rely on advanced metrology equipment to ensure components meet strict quality standards while maximizing production efficiency. A powerful solution gaining traction across high-tech production lines is the Multisensor Measurement system. These systems combine the strengths of Vision Measurement Systems, Laser Measurement Systems, and Contact Measurement systems to deliver comprehensive dimensional analysis at high speeds.

What Is a Vision Measurement System?

A Vision Measurement System is a type of non-contact metrology equipment that uses high-resolution cameras, precision optics, and image processing software to inspect parts in 2D. It measures features such as lengths, widths, diameters, hole placements, and angles—all within the X-Y plane.

The major advantage of vision systems is their high-speed inspection capability. Multiple features can be captured in a single image, allowing manufacturers to inspect thousands of components per hour. Since these systems don’t physically contact the parts, they are ideal for inspecting delicate, micro-sized, or soft materials, such as those found in electronics, medical devices, or micro-machining industries.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

The Role of Laser Measurement Systems for Z-Height

While vision systems are excellent for 2D measurement, they are limited when it comes to analyzing depth or Z-height. That’s where a Laser Measurement System comes in. The LM-X system uses a confocal laser to capture Z-height data accurately to 5 microns at a high speed.

Confocal laser sensors stand out for their exceptional accuracy. These sensors focus a laser beam onto a surface through a precision lens system. The system detects only the light that reflects back through the exact focal point—known as the confocal point—using a pinhole aperture. This setup ensures that only the sharply focused light from the surface is measured, delivering extremely accurate Z-height readings.

Confocal Laser Measurement Systems are particularly valuable for:

  • Measuring transparent or reflective materials like glass and polished metal
  • Detecting small step heights or surface variations
  • Performing non-contact height measurements with resolution in the microns

The Advantage of Multisensor Measurement Systems

The LM-X combines a Vision Measurement System and Laser Measurement System into one platform that creates a Multisensor Measurement solution. This hybrid setup captures both 2D and 3D measurements in a single automated routine, maximizing inspection coverage without the need for multiple machines or setups.

Key Benefits of Multisensor Measurement:

  • High-Speed Inspection: 2D and Z-axis measurements can be performed simultaneously or in rapid succession, reducing total cycle time.
  • Enhanced Accuracy: Each sensor specializes in a specific dimensional axis—vision for planar geometry and laser for vertical height—ensuring optimal results.
  • Process Efficiency: Integrated systems reduce part handling, eliminate tool changes, and streamline workflows.
  • Greater Versatility: These systems adapt to a wide range of materials and component geometries, from flat stamped parts to complex 3D shapes.
  • Improved Quality Control: With complete dimensional data from a single source, manufacturers gain better insight into defects and production variations.

Get detailed information on our products by downloading our catalog.

View Catalog LM-X Series Multisensor Measurement System Catalog

Real-World Applications of High-Speed Inspection

Multisensor Measurement systems are transforming quality control processes in a range of industries. For example:

  • In automotive manufacturing, these systems measure gasket heights, bolt hole alignment, and flatness of machined surfaces.
  • In electronics, they ensure coplanarity of PCB components and measure solder joint height.
  • In medical device production, they verify tiny surface details and geometric tolerances with both speed and precision.

Because they support high-speed inspection and reduce overall inspection time, these systems are especially effective in high-volume, high-mix production environments.

Conclusion: Why Multisensor Systems Are the Future of Metrology

The integration of a Vision Measurement System and a Laser Measurement System into a single Multisensor Measurement platform brings unmatched speed, accuracy, and versatility to industrial inspection. By capturing both 2D and 3D measurements with a single setup, manufacturers can achieve faster throughput, reduce rework, and improve overall product quality.

As industries continue to demand tighter tolerances and faster inspection cycles, the role of Multisensor Measurement in achieving high-speed inspection and comprehensive dimensional analysis will only grow. For companies looking to stay competitive, investing in this metrology equipment is no longer optional—it’s essential.

Contact us to learn more about how our advanced technology can help take your business to the next level.

Contact Us

Related Downloads

LM-X Series Multisensor Measurement System Catalog

Brochure for the LM-X Series Multisensor Measurement System. Using optics, probes, and a multi-color laser to automatically measure all of your parts features.

Download