Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Fully Operational with Expanded Resources
          Click for the latest on how KEYENCE is continuing to support our customers with quick delivery, off-site testing, virtual demos and more.
          1. Home
          2. Products
          3. Measurement Sensors
          4. Contact Displacement Sensors (Probes) / LVDT
          5. Contact-type Displacement Sensor
          6. Models
          7. Sensor Head

          Contact-type Displacement SensorAT series

          Sensor Head

          AT-110

          [Discontinued model]

          This model has been discontinued.

          Recommended Replaceable Products
          To contact us:

          SPECIFICATIONS

          Select Language

          Model

          AT-110

          Type

          Sensor head

          Measurement range

          -5.0 to +5.0 mm-0.197" to 0.197"

          Analog output voltage

          Output voltage

          -0.5 to +0.5 V

          Impedance

          300 Ω

          Resolution

          10 µm 0.39 Mil

          Linearity

          0.8% of F.S.

          Response

          10 Hz

          Measurement force

          0.28N*1

          Temperature characteristics

          0.03% of F.S./°C*2

          Connection cord length

          3 m

          Rating

          Power voltage

          12 to 24 VDC ±10 %, Ripple (P-P) 10 %

          Current consumption

          50 mA or less

          Environmental resistance

          Ambient temperature

          -10 to +80 °C 14 to 176 °F (No freezing)

          Relative humidity

          35 to 85 % RH (No condensation)

          Weight

          Approx. 150 g*3

          *1 Displays the measurement force at the zero-point position.
          *2 The temperature characteristics show typical values in the 0 to +50°C 32 to 122°F range.
          *3 This includes the sensor cord weight.

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Sensors