Contact-type Displacement Sensor
AT3 series
Recommended Replaceable Products: High-Accuracy Digital Contact Sensor - GT2 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head AT3-004
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AT3-004 | |||
Type | Sensor head | |||
Amplifier unit | AT3-400 | |||
Measurement range | ±2 mm±0.079" | |||
Analog output voltage | Output voltage | ±5V | ||
Impedance | 100 Ω | |||
Disconnection alarm output | Maximum NPN open-collector output: 100 mA (40 VDC or less), residual voltage: 1 V or less | |||
Resolution | 0.8 µm | |||
Linearity | 0.5% of F.S.*1 | |||
Measurement force | 0.98 N*2 | |||
Temperature characteristics | 0.02% of F.S./°C*3 | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Environmental resistance | Enclosure rating | IP67 (IEC standard)*4 | ||
Ambient temperature | -10 to +80 °C 14 to 176 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 100 g | |||
*1 “F.S.” indicates the measurement range. |