Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Notice of Continued Operations (information related to COVID-19)
          Click for the latest on how KEYENCE is continuing to support our customers
          1. Home
          2. Products
          3. Measurement Sensors
          4. Contact Displacement Sensors (Probes) / LVDT
          5. Contact-type Displacement Sensor
          6. Models
          7. Sensor Head

          Contact-type Displacement SensorAT3 series

          Sensor Head

          AT3-010

          [Discontinued model]

          This model has been discontinued.

          Recommended Replaceable Products
          To contact us:

          SPECIFICATIONS

          Select Language

          Model

          AT3-010

          Type

          Sensor head

          Amplifier unit

          AT3-400

          Measurement range

          ±5 mm±0.197"

          Analog output voltage

          Output voltage

          ±5V

          Impedance

          100 Ω

          Disconnection alarm output

          Maximum NPN open-collector output: 100 mA (40 VDC or less), residual voltage: 1 V or less

          Resolution

          2µm

          Linearity

          0.5% of F.S.*1

          Measurement force

          0.98 N*2

          Temperature characteristics

          0.02% of F.S./°C*3

          Rating

          Power voltage

          12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

          Environmental resistance

          Enclosure rating

          IP67 (IEC standard)*4

          Ambient temperature

          -10 to +80 °C 14 to 176 °F (No freezing)

          Relative humidity

          35 to 85 % RH (No condensation)

          Weight

          Approx. 110 g*5

          *1 “F.S.” indicates the measurement range.
          *2 Displays typical measurement pressure values at the zero-point position. Also, be aware that the measurement pressure changes depending on the state of dust boot installation.
          *3 Indicating the typical value at a temperature of 0 to 50°C 32 to 122°F.
          *4 The specification may not be satisfied when the contact and dust boot have been replaced.
          *5 This includes the sensor cord weight.

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          Callers from some carriers are experiencing difficulty reaching us. If you receive a busy tone, please try again or email us at the address below. E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Sensors