* Download CAD file or product manual for larger image/text and more detail.

Output circuit of the large display amplifier unit
GT2-100P/GT2-E3P
(Pin Nos. 1 to 5, 11 to 15, 21 to 25)

GT2-100P IO circuit

* The +/- terminals are provided in the GT2-100P only.
They are not provided in the GT2-E3P.

Input circuit of the large display amplifier unit
GT2-100P/GT2-E3P
(Pin Nos. 6 to 10, 16 to 20, 26 to 30)

GT2-100P IO circuit

* The + terminal is provided in the GT2-100P only.
It is not provided in the GT2-E3P.