High-Accuracy Digital Contact Sensor

GT2 series

Catalogs View Catalog

Standard dust boot (material: NBR) for GT2-S5 OP-88065

OP-88065 - Standard dust boot (material: NBR) for GT2-S5

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-88065

Type

Dustboots for 5 mm stroke type

Material

NBR

Note

Attached to the sensor head.

Weight

Approx. 0.6 g

Data Sheet (PDF) Other Models