Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Measurement Sensors
          4. Laser Displacement Sensors(1D)
          5. CMOS Multi-Function Analog Laser Sensor
          6. Models
          7. Connector Cable M8 Straight 2m

          CMOS Multi-Function Analog Laser SensorIL series

          Connector Cable M8 Straight 2m

          OP-85498

          SPECIFICATIONS

          Select Language

          Model

          OP-85498

          Type

          Connector Cable

          Applicable product

          M8 connector sensor

          Cable end

          M8 straight - M8 straight

          Length

          2 m 6.56'

          Material

          Cable: Polyvinyl chloride (PVC)

          Weight

          Approx. 55 g

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE (1-888-539-3623)
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Sensors