Recent Searches
    Series ( results)
      Models ( results)
        Keywords

          High-Speed, High-Accuracy CCD Laser Displacement Sensor

          LK-G3000 series

          • Best Specifications in the Industry

          Best Specifications in the Industry

          Unmatched technology has achieved specifications that are the best in the industry.

          Advanced Specifications

          Fastest in its class

          Fastest in its class

          The world's fastest speed provides stability not only for targets traveling at high speed, but also for inline applications requiring averaging.

          Industry's Highest Accuracy

          Industry's Highest Accuracy

          Achieving ultra-high accuracy beyond the bounds of conventional CCD laser displacement sensors. The LK-G Series exceeds the accuracy of contact type sensors, supporting a wide range of applications.

          Highest Repeatability in its Class

          Highest Repeatability in its Class

          Easily meets the most demanding requirements for high accuracy measurement from various industries.

          Newly-developed Algorithms

          Translucent Targets

          Translucent Targets

          Reduces measurement deviations caused by internal diffused reflections. Plastic or other transparent targets can be measured with high accuracy.

          Transparent Targets

          Transparent Targets

          Senses the reflectance of each layer of a transparent target to automatically adjust the light intensity to the optimal level. Achieves stable measurements unaffected by material and target background.

          Multiple reflections

          Multiple reflections

          Reducing measurement deviations caused by light from diffused reflections. A metal surface with a complicated profile can be measured with high accuracy.

          • Best Specifications in the Industry

          For visitors who viewed this page

            Latest / Most Downloaded

              Measurement Sensors