Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Measurement Sensors
          4. Laser Displacement Sensors
          5. CCD Laser Displacement Sensor
          6. Models
          7. Controller

          CCD Laser Displacement SensorLK series

          Controller

          LK-3100

          [Discontinued model]

          This model has been discontinued.

          Recommended Replaceable Products
          To contact us:

          SPECIFICATIONS

          Select Language

          Model

          LK-3100

          Type

          Amplifier unit, Compact high-accuracy Controller

          Measurement mode

          Normal,mirror surface

          Reference distance

          10 mm0.39" (Normal),7.0 mm0.28" (mirror surface)

          Measuring range

          ±1 mm±0.04" (Normal),±0.9 mm±0.04" (mirror surface)

          Light source

          Type

          Red semiconductor laser

          Wavelength

          670nm (Visible light), Class 2 laser product (JIS C6802)

          Output

          0.95 mW

          Spot diameter (at standard distance)

          Linearity

          ±0.25% of F.S.

          Repeatability

          Analog output

          Voltage output

          Impedance

          100 Ω

          Current output

          4 to 20 mA (350 Ω maximum)*1*2

          Alarm output

          NPN: 100 mA max. (40 V max.) (N.C.), Residual voltage: 1 V max.

          Sampling cycle

          128, 256, 512, 2,048 µs (selectable)

          Other functions

          Auto-zero, analog output holding when an alarm occurs, gain switching, response switching, span and shift adjustment of mirror surface measurement mode, changing the sampling cycle

          Temperature characteristics

          0.005% of F.S./°C

          Rating

          Power voltage

          24 VDC ±10 %, Ripple (P-P) 10 % or less

          Maximum current consumption

          400 mA max.

          Environmental resistance

          Ambient light

          Incandescent or fl uorescent lamp: 10,000 lux max.

          Ambient temperature

          0 to +50 °C 32 to 122 °F (No condensation)

          Relative humidity

          35 to 85 % RH (No condensation)

          Vibration resistance

          10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

          Material

          Polycarbonate

          Weight

          Approx. 515 g (including cable)

          *1 LK-010: When measurements cannot be performed, this is 12 V (21 mA). LK-035/030, LK-085/080, and LK-500: When measurements cannot be performed, this is 12 V (31.2 mA).
          *2 The ±5 V analog voltage output range (the ±

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Sensors