Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Fully Operational with Expanded Resources
          Click for the latest on how KEYENCE is continuing to support our customers with quick delivery, off-site testing, virtual demos and more.
          1. Home
          2. Products
          3. Measurement Sensors
          4. Laser Displacement Sensors
          5. CCD Laser Displacement Sensor
          6. Models
          7. Sensor Head, Small Spot, Laser Class 2

          CCD Laser Displacement SensorLK series

          Sensor Head, Small Spot, Laser Class 2

          LK-502

          [Discontinued model]

          This model has been discontinued.

          Recommended Replaceable Products
          To contact us:

          SPECIFICATIONS

          Select Language

          Model

          LK-502

          Type

          Sensor head Long-distance *1 Sensor head

          Measurement mode

          High-precision mode,Long-range mode

          Reference distance

          350 mm 13.78" (High-precision mode), 500 mm 19.69" (Long-range mode)

          Measuring range

          ±100 mm ±3.94" (High-precision mode), ±250 mm ±9.84" (Long-range mode)

          Light source

          Type

          Red semiconductor laser

          Wavelength

          690 nm (visible light), Class 2

          Output

          0.95 mW maximum

          Spot diameter (at standard distance)

          Approx. 0.7 mm (high-precision mode), approx. 0.3 mm (long mode)

          Linearity

          ±0.1% of F.S.

          Repeatability

          10 µm (high-precision mode), 50 µm (long mode)

          Analog output

          Voltage output

          ±10 V (10 µm 0.000394"/mV) *2 (High-precision mode),
          ±5 V (50 µm 0.001969"/mV) *2 (Long-range mode)

          Impedance

          100 Ω

          Current output

          4 to 20 mA (350 Ω maximum)*3

          Alarm output

          NPN: 100 mA max. (40 V max.) (N.C.), Residual voltage: 1 V max.

          Sampling cycle

          1,024 µs

          Other functions

          Auto-zero, analog output holding when an alarm occurs, gain switching, response switching, span and shift adjustment

          Temperature characteristics

          0.02% of F.S./°C

          Rating

          Power voltage

          24 VDC ±10 %, Ripple (P-P) 10 % or less

          Maximum current consumption

          400 mA max.

          Environmental resistance

          Enclosure rating

          IP67

          Ambient light

          Incandescent or fl uorescent lamp: 10,000 lux max.

          Ambient temperature

          0 to +50 °C 32 to 122 °F (No condensation)

          Relative humidity

          35 to 85 % RH (No condensation)

          Vibration resistance

          10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

          Material

          Aluminum die-cast

          Weight

          Approx. 700 g (including cable)

          *1 The LK-503 can both be used in High-precision mode or Long-range mode.
          *2 When measurement is impossible, 12 V (31.2 mA) is output.
          *3 The ±5 V analog voltage output range (the ±10 V range on the LK-010) becomes the 4 to 20 mA analog current output.

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Sensors