Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Measurement Sensors
          4. Laser Displacement Sensors(1D)
          5. Surface Scanning Laser Confocal Displacement Meter
          6. Models
          7. Head-Controller Cable 10 m

          Surface Scanning Laser Confocal Displacement MeterLT-9000 series

          Head-Controller Cable 10 m

          LT-C10

          SPECIFICATIONS

          Select Language

          Model

          LT-C10*1

          Cable length

          10 m 32.81'

          Weight

          Approx. 700 g

          *1 Up to 3 cables can be connected with a total maximum length of 20 m 65.61'.

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE (1-888-539-3623)
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Sensors