United States

Loaded with truly “inline” easy-to-use functions

IN-LINE POSITION ADJUSTMENT FUNCTION (X, Y, AND Z)

Corrects positional misalignment of the target, which is directly connected to errors in the measurement results.
Accurate measurements are possible even in cases where the target is moving at random or when it is difficult to perform positioning.

θ→X adjustment (angle then x position) If the position of the workpiece becomes misaligned... / [Conventional model] ADJUSTMENT [LJ-V] The measurement area tracks the position and rotation misalignment of the target.

DOUBLE XZθ ADJUSTMENT FUNCTION

The LJ-V7000 Series is equipped with a new function that makes it possible to individually set various adjustments in 2 areas. This is effective when measuring gaps, angles, or height differences of two targets that move independently.

If the position of individual workpieces becomes misaligned... [Conventional model]Because position adjustment was applied to a single side as a reference, measurement could not be properly performed. ADJUSTMENT [LJ-V] Because original adjustment is applied individually to measurement areas (1) and (2), measurement can be properly performed.

DUAL-HEAD ADJUSTMENT FUNCTION

By understanding the positional relationship of both heads, it is possible to match the θ adjustment centre of rotation for both heads. Even when measuring targets with variation or incline changes, it is possible to measure the correct points.

Ex. Minimum thickness measurement If the workpiece tilts... [Conventional model] The θ adjustment centre of rotation for each head differs, so the measurement area for head B becomes misaligned. ADJUSTMENT [LJ-V] The θ adjustment centre of rotation for both heads match, so the measurement area is not misaligned.

Back to top

KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
IL 60143, U.S.A.
Phone: 1-888-KEYENCE [1-888-539-3623]
E-mail: tech@keyence.com
Career Opportunities: KEYENCE Career Site