United States

Easy configuration for any user

Easy, 3-step configuration

[STEP1]Imaging Capture Settings / [ STEP2 ]Measurement Settings / [ STEP3 ]Output Settings

[ STEP1 ]
IMAGING CAPTURE SETTINGS — One-click optimisation for easy use by anyone —

Automatic setting optimisation function

In order to obtain a stable and clean waveform, adjusting parameters like laser power, light sensitivity, and exposure time is necessary.
By incorporating an automatic setting optimisation function, conventional adjustment operations can be done with just one click.

JUST CLICK THIS BUTTON!

[ STEP2 ]
MEASUREMENT SETTINGS — 74 different measurement modes for a wide variety of inspections —

HEIGHT

Measures the height within the specified range.

WIDTH AND POSITION

Measures the width and positions under the specified conditions.

ANGLE AND INTERSECTION

Measures the angle between and the intersection point of a pair of detected straight lines.

MASTER PROFILE COMPARISON

Makes a comparison with the registered master shape and then measures the area with the largest difference in height.

HEIGHT DIFFERENCE

Measures the height difference from a reference point to a measurement point.

CROSS SECTIONAL AREA

Measures the cross sectional area from a reference surface.

DISTANCE (POINT - POINT)

Measures the distance between two points.

RADIUS AND MIDPOINT

Measures the radius of a curved profile and the coordinates of the centre position of a specified point.

THICKNESS

Measures the thickness within the specified range.

SIMPLE 3D SETTING (HEIGHT)

SIMPLE 3D SETTING (HEIGHT DIFFERENCE)

SIMPLE 3D SETTING (POSITION)

[ STEP3 ]
OUTPUT SETTINGS — Output modes available for a variety of uses —

OUTPUT METHOD

[Measurement value]Ethernet,USB,RS-232C,Analogue voltage,EtherNet/IP(TM),PROFINET / [Profile data]Ethernet,USB,EtherNet/IP(TM),PROFINET / [OK/NG judgement]Ethernet,USB,RS-232C,I/O,EtherNet/IP(TM),PROFINET

Back to top

KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
IL 60143, U.S.A.
Phone: 1-888-KEYENCE [1-888-539-3623]
E-mail: tech@keyence.com
Career Opportunities: KEYENCE Career Site