Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Fully Operational with Expanded Resources
          Click for the latest on how KEYENCE is continuing to support our customers with quick delivery, off-site testing, virtual demos and more.
          1. Home
          2. Products
          3. Measurement Sensors
          4. Laser Profiler
          5. High-speed 2D Laser Profiler
          6. Models
          7. PC Software

          High-speed 2D Laser ProfilerLJ-V7000 series

          PC Software

          LJ-H2

          [Discontinued model]

          This model has been discontinued.

          To contact us:

          SPECIFICATIONS

          Select Language

          Model

          LJ-H2*1

          Type

          PC Software

          Operating System

          Windows7 (Home Premium, Professional, Ultimate)
          Windows Vista (Home Basic, Home Premium, Business, Ultimate)
          Windows XP (SP2 or later) (Home Edition, Professional Edition)

          Supported languages

          Japanese, English, German, French, Simplified Chinese, Traditional Chinese

          CPU

          Core i3 2.3 GHz or higher

          Memory capacity

          2GB or more

          L2 cache memory

          2MB or more

          Available hard disk space

          10GB or more

          Display

          XGA (1024 x 768) or higher

          PC interface

          1000BASE-T/100BASE-TX

          Weight

          Approx. 400 g

          *1 Windows is a registered trademark of the Microsoft Corporation, U.S.A.
          Core is a registered trademark of the Intel Corporation.

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Measurement Sensors