3200 Points/Profile New Controller Added! High-Resolution Inline Measurement 2D/3D Laser Profiler LJ-X8000 Series

Improve Reliability with 4x More Resolution

Capturing the true shape of a target is critical for performing reliable inspections. With 3200 points/profile, the LJ-X8000 Series captures target shape in high resolution, enabling accurate inline measurement.

Conventional
LJ-X8000

Select From a Lineup Designed to Meet Any Application Requirements

LJ-X8020 X-axis (width) 8 mm 0.31"
LJ-X8060 X-axis (width) 16 mm 0.63"
LJ-X8080 X-axis (width) 39 mm 1.54"
LJ-X8200 X-axis (width) 80 mm 3.15"
LJ-X8400 X-axis (width) 320 mm 12.60"
LJ-X8900 X-axis (width) 720 mm 28.35"

Choose a Controller that Fits your Needs

Standard models

Intuitive user interface designed to make programming simple. Set up for inline inspection in 3 easy steps.

2D/3D Controller LJ-X8002
2D Controller LJ-X8000E

Advanced models

Create fully customized solutions with advanced programming capabilities. Adept for handling difficult 3D inspections or integration with external software.

NEW XG-X Series Dedicated LJ-X/LJ-V Connection Controller XG-X2902LJ
NEW Raw Data Output Controller LJ-X8000A

Programming Languages

Windows
  • C#

  • C++

  • VB.NET

  • Python

Linux
  • C++

  • Python

Supported Drivers*

  • HALCON

  • VisionPro

  • LabVIEW

  • Cognex Designer

  • Matrox Design Assistant

  • Operation not guaranteed under all conditions.

2D/3D Measurement and Inspection Solutions

Weld Inspection

Brake Pad Dent Inspection

Implantable Device Assembly Check

Connector Pin Measurement

360° Surface Inspection

Tire Shape / DOT Code Inspection

Revolutionizing Inline Inspection

View catalog for more details.

View Catalog