High-speed, High-accuracy Digital Micrometer

LS-7000 series

Catalogs View Catalog

Transmitter - receiver Cable 3 m OP-42183

OP-42183 - Transmitter - receiver Cable 3 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-42183

Type

Cable between the receiver and transmitter

Length

3 m 9.8'

Note

Up to two cables are connectable, provided that the total length is a maximum of 6 m 19.7'.

Weight

Approx. 120 g

Data Sheet (PDF) Other Models