High-speed optical micrometer

LS-9000 series

Catalogs View Catalog

Display Panel Cable 2 m OP-87602

OP-87602 - Display Panel Cable 2 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87602

Type

Display panel cable

Length

2 m 6.56'

Cable min. bending R

24 mm 0.94"

Environmental resistance

Enclosure rating

None

Material

PVC

Weight

Approx. 150 g

Data Sheet (PDF) Other Models