Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Measurement Sensors
          4. Optical Micrometer / Laser Micrometer
          5. High-speed optical micrometer
          6. Models
          7. Transmitter - Receiver Extension Cable 3 m

          High-speed optical micrometerLS-9000 series

          Transmitter - Receiver Extension Cable 3 m

          OP-87687

          SPECIFICATIONS

          Select Language

          Model

          OP-87687

          Type

          Transmitter - receiver cable

          Length

          3 m 9.84'

          Cable min. bending R

          10 mm 0.39"

          Environmental resistance

          Enclosure rating

          IP67 (IEC60529)*1

          Material

          PVC

          Weight

          Approx. 130 g

          *1 Only applies when connected to both the transmitter and receiver.

          Tips of Measurement

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Measurement Sensors