Image Cytometer

An Image Cytometer is a device that combines microscopy and digital image processing to analyze individual cells. It provides detailed information on cell size, shape, and fluorescence intensity, enabling high-throughput quantitative analysis for research and clinical applications.

Get detailed information on our products by downloading our catalog.

View Catalog BZ-X1000 Series All-in-One Fluorescence Microscope Catalog

Automated Plate Reader Combines High-Throughput Analysis with High-Resolution Microscope Imaging

  • Easily scan standard-sized or custom well-plates
  • Z-stacking ensures entire plate stays in focus
  • Overlay fluorescence, brightfield, and phase-contrast images
  • Quantify and analyze data across multiple well plates
  • Set unique capturing conditions for each well for streamlined testing

Our BZ-X All-in-one Fluorescence Microscope provides a simplified interface for easily setting up scans and quickly capturing and analyzing data over an entire well-plate. Contact us to learn more!

Contact us to learn more about how our advanced technology can help take your business to the next level.

Contact Us

Easily Automate Scanning of Multiwell Plates

STEP 1: Set capture conditions.

STEP 2: Click and drag to specify the range of capture within a well.

STEP 3: Click and drag to specify wells to capture.

Perform High-Content Data Analysis with High-Resolution Images

Capture settings in one location can instantly be applied to all fields of view on a well plate. Users can select any or all wells to be scanned with uniform conditions for high reproducibility of data. This workflow can be completed in just three simple steps. The system will then automatically execute the capture without any additional user configuration.

Set analysis conditions for a single image and apply to all data points automatically. This saves time and reduces variability from one image to the next. The BZ-X's advanced optics capture high-resolution images, resulting in highly precise data acquisition.

Statistical Analysis

Graphs for each measured item, such as counts, area, and light intensity, can be easily created. You can also analyze data by field-of-view or for specific wells, with those settings then able to be applied across the entire plate.

Discover more about this product.
Click here to book your demo.

Experience Demo / Test

High-Content Screening of Multi-Well Plates

Automate batch processing of multiple well plates based upon specified measurement conditions.

KEYENCE’s BZ-X Automated Fluorescence Microscope combines many of the capabilities and benefits of both epifluorescence and confocal microscopes into a single, modular platform. At its core, users can quickly and easily capture high-resolution, publication-quality images over wide areas in fluorescence, brightfield, and phase-contrast imaging methods.

This all-in-one fluorescence microscope can be used for routine checks or expanded to accommodate advanced techniques including live-cell incubation and time-lapse imaging, optical sectioning similar to a confocal, low-volume slide scanning, and image cytometry. With an integrated darkroom, users can install this system on any benchtop while taking up minimal laboratory space.
Discover why the BZ-X is the ideal choice for your imaging and high-resolution analysis needs. Download the brochure or request a demo in your lab.

Contact us to learn more about how our advanced technology can help take your business to the next level.

Contact Us