3D Laser Scanning Confocal Microscope

VK-X series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: 3D Surface Profiler - VK-X3000 series

Motorized XY Stage VK-S105

VK-S105 - Motorized XY Stage

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • CE Marking
  • CSA

Specifications

Model

VK-S105

Movement direction

X and Y axes

Stroke

50x50 mm1.969" x 1.969"

Table size

100x100 mm3.937" x 3.937"

Guide method

Cross roller guide

Feed method

Precise pole screw, lead: 1 mm

Axis converted inertia

X axis: 9.29 × 10-7 kg·m2, Y axis: 9.62 × 10-7 kg·m2

Motor

0.35 A/phase, 5-phase stepping motor, 5-wire pentagon wiring, holding torque: 0.017 N m, rotor inertia 4.2 g·cm2

Resolution

1 µm

Positioning accuracy

10 µm

Repeated positioning accuracy

±1 µm

Rebound

1 µm

Lost motion

3 µm

Intuition (vertical/horizontal)

5 µm

Parallelism A

X: 10 µm, Y: 10 µm

XY squareness

10 µm

Load capacity

3 kg

Main material/outline

Aluminum alloy, black alumite finish

Weight

2.5 kg

Data Sheet (PDF) Other Models