Connector Cable M12, Straight, 10 m, Oil-resistant OP-87637

OP-87637 - Connector Cable M12, Straight, 10 m, Oil-resistant

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • UL Listing(c/us)

Specifications

Model

OP-87637

Number included

1

Cable end

Sensor side: M12 4-pin straight, Cable end: Loose wires

Length

10 m 32.81'

Material

PUR zinc nickel plating

Weight

Approx. 260 g

Data Sheet (PDF) Other Models