1. Home
  2. Products
  3. Process Controls / Process Sensors
  4. Flow Sensors / Flow Meters
  5. Non-Wetted Electrode Electromagnetic Flow Sensors

Non-Wetted Electrode Electromagnetic Flow Sensors

FD-M series

FD-M Series Non-Wetted Electrode Electromagnetic Flow Sensors

Features

No Obstructions

Product Features

The FD-M Series leaves behind conventional flow sensing technology where paddle wheels or other obstructions can cause clogging or incorrect monitoring. The FD-M has no moving parts allowing liquid to flow freely while monitoring.

Learn more in the catalog

Versatility

Versatility

The FD-M is commonly used in a wide array of industries such as grinding, injecting molding, and welding. It is more tolerant than conventional sensors to variations in temperature and fluid type. Additionally, the FD-M's analog capability broadens the scope of possible applications.

Learn more in the catalog

Ease Of Use

Ease Of Use

This flow sensor features an easy to read display and simple select-and-toggle buttons on the face of the unit. Installation is simple as there are several models available to suit a variety of pipe options.

Learn more in the catalog

RELATED PRODUCTS

  • FL series - Sensing Guide Pulse Level Sensor

    The FL Series is the industry's first "sensing guide pulse" level sensor. The new TriSense technology allows for detection of any liquid while also automatically adjusting for both the external environment (ex. waves, foam, etc.) and condition of the probe (ex. build-up).

  • High Temperature Sensors
  • For Liquid Level Control
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors