Recent Searches
    Series ()
      Models ()
        Keywords

          Non-Wetted Electrode Electromagnetic Flow Sensors

          FD-M series

          FD-M Series Non-Wetted Electrode Electromagnetic Flow Sensors

          Features

          No Obstructions

          Product Features

          The FD-M Series leaves behind conventional flow sensing technology where paddle wheels or other obstructions can cause clogging or incorrect monitoring. The FD-M has no moving parts allowing liquid to flow freely while monitoring.

          Click here to learn more

          Versatility

          Versatility

          The FD-M is commonly used in a wide array of industries such as grinding, injecting molding, and welding. It is more tolerant than conventional sensors to variations in temperature and fluid type. Additionally, the FD-M's analog capability broadens the scope of possible applications.

          Click here to learn more

          Ease Of Use

          Ease Of Use

          This flow sensor features an easy to read display and simple select-and-toggle buttons on the face of the unit. Installation is simple as there are several models available to suit a variety of pipe options.

          Click here to learn more

          • FlowKnowledge
          • High Temperature Sensors
          • For Liquid Level Control
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Process Controls / Process Sensors