Non-Wetted Electrode Electromagnetic Flow Sensors
FD-M series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head 50 L/min FD-MH50
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-MH50 | |||
Shape | Separate amplifier type | |||
Rated flow range | 2.5 to 50 L/min*1*2 | |||
Possible display range | 2.5 to 100 L/min*3 | |||
Connection port | Rc3/4 (20A) | |||
Detectable fluids | Water or non-corrosive fluid | |||
Conductivity of detection fluids | 5 µS/cm or more | |||
Detection fluid temperature | 0 to 85°C 32 to 185°F, (No freezing) | |||
Pressure loss | 0.01 MPa or less | |||
Display method | Bar display (2 colors), other indicators | |||
Environmental resistance | Enclosure rating | IP67 | ||
Pressure resistance | 2.0 MPa | |||
Applied pressure range | 1.0 MPa or less | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Liquid end materials | Bore : SCS13, Measurement pipe : PPS, O ring : fluoro-rubber (FKM) | ||
Other materials | Plastic case areas : PBT, Indicator : polyalylate, Metal case areas : SUS430, Cable : PVC | |||
Accessory | Warnings | |||
Weight | Approx. 1,070 g | |||
*1 The rated flow range indicates the range that is supposed to be used in general. |