Connector Cable M12, L-shaped, 10 m, PVC OP-87274

OP-87274 - Connector Cable M12, L-shaped, 10 m, PVC

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-87274

Type

Connector Cable

Applicable product

M12 connector sensor

Cable end

Sensor side: M12 4-pin L-shape, Cable end: Loose wires

Length

10 m 32.81'

Material

PVC (Polyvinyl chloride)

Weight

Approx. 235 g

Data Sheet (PDF) Other Models