Connector Cable M12, L-shaped, 2 m, Oil-resistant OP-87640

OP-87640 - Connector Cable M12, L-shaped, 2 m, Oil-resistant

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • UL Listing(c/us)

Specifications

Model

OP-87640

Applicable product

M12 connector sensor

Number included

1

Cable end

Sensor side: M12 4-pin L-shape, Cable end: Loose wires

Length

2 m 6.56'

Material

PUR (Polyurethane)

Weight

Approx. 75 g

Data Sheet (PDF) Other Models