Sensor-to-controller cable for 4-pin M12 connector type, L-shape, 10m OP-88028

OP-88028 - Sensor-to-controller cable for 4-pin M12 connector type, L-shape, 10m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-88028*1

Cable end

Sensor side: M12 4-pin L-shape, Controller side: Connector

Length

10 m 32.81'

Material

PVC (Polyvinyl chloride)

Weight

Approx. 280 g

*1 The 10 m 32.81' cable includes one spare connector for the controller side.

Data Sheet (PDF) Other Models